??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
208
Shaft Size
40 mm
Part No.
125810
Description
INS-SC-40
Weight
0.51
A
49.3 mm
C
22.1 mm
D
80 mm
J
5.6 mm
L
52.1 mm
Setscrews
M8 x 1.25
W
19.1 mm
Y
30.2 mm
Download CAD models
Previews